Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Wieland Electric
Description
GST18i5S S1 ZR1 - Male connector with strain relief
Bill of material
92.954.4053.0
ARTNR
Order Number
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
AUSFUEHRUNG
Model
Male Connector
POLZAHL
Number of poles
5
ANSCHLUSSART
Connection type
Screw connection
BEMESSUNGSSTROM
Rated current
A
BEMESSUNGSSPANN
Rated voltage
V
LAENGE
Length
76.4 mm
HOEHE
Height
15.0 mm
BREITE
Width
47.75 mm
FARBE
Color of coding
ECLASS81
eClass 8.1
27440605
ETIM60
ETIM 6.0
EC002560
ETIM50
ETIM 5.0
EC002560
ETIM40
ETIM 4.0
EC002560
ZERTIFIKATE
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards