Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wieland Electric
Description
GST18I5V 2A1T V 3 - Distributor
Bill of material
92.050.4353.1
ARTNR
Order Number
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
AUSFUEHRUNG
Model
Connector
POLZAHL
Number of poles
5
ANSCHLUSSART
Connection type
T-Distributor
BEMESSUNGSSTROM
Rated current
20 A
BEMESSUNGSSPANN
Rated voltage
250 V
LAENGE
Length
44.0 mm
HOEHE
Height
43.0 mm
BREITE
Width
47.7 mm
FARBE
Color of coding
ECLASS81
eClass 8.1
27440603
ETIM60
ETIM 6.0
EC002567
ETIM50
ETIM 5.0
EC002567
ETIM40
ETIM 4.0
EC002567
ZERTIFIKATE
Certificates
ZERTIFIKATE1
Certificates
ZERTIFIKATE3
Certificates
ZERTIFIKATE4
Certificates
ZERTIFIKATE5
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards