Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GWS 7140 NH
Bill of material
03361401
MD01
VAR__MANUID_
03361401
DESCSHORT
Short Description
GWS 7140 NH
DESCLONG
Long Description
GTi inverter combiner boxes for PV systems, tested in accordance to EN 61439-2, rated power 140 kVA, supplied in assemblies for individual configuration on installation location, simple combination using plug-in system and enclosed accessories, incl. flanges with knockouts for closing the sides of the enclosure, can be individually extended with additional GTi enclosures, consisting of NH-fuse-enclosure GST 4116-250, NH-fuse-enclosure GST 2335-250, flanges with metric knockouts, for installation of 3 inverters (3-phase) up to max. 140 kVA total output<br /><strong>Dimensions: </strong>640 x 640 x 254 mm
INTNO
International product number
4013902690787
MANUID
Product number of the Manufacturer
03361401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GWS 7140 NH
EF001366
690
EF001370
640
EF001391
5
EF001443
250
EF005474
EV006421
EF007355
690
EF007384
false
EF008239
-
EF011959
EV014035
EF020281
640
EF020282
254
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
23.700
LENGTH
640
WIDTH
640
DEPTH
254
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04