Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Spelsberg
Description
GZP
Bill of material
07130001
MD01
VAR__MANUID_
07130001
DESCSHORT
Short Description
GZP
DESCLONG
Long Description
Meter plate, Insulating material, with attachment set, with fixing screws for meter, Meter plate 260 x 380 x 2 mm<br /><strong>Dimensions: </strong>263 x 378 x 3 mm
INTNO
International product number
4013902339105
MANUID
Product number of the Manufacturer
07130001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GZP
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.367
LENGTH
378
WIDTH
263
DEPTH
3
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04