Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 2030B-A
Bill of material
HARTING 24020030010
PREVIEW
Preview
MANUID
Product number of the Manufacturer
24020030010
DESCSHORT
Short Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 3, 10/100 Mbit/s (RJ45-Ports): 3
DESCLONG
Long Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 3, 10/100 Mbit/s (RJ45-Ports): 3, Operating temperature: ‌0 ... +55 °C
MANUTYPEDESC
Manufacturer Type Description
Ha-VIS eCon 2030B-A
SUPPLIERALTNO
Alternative product number
24 02 003 0010
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
210
AAF525
max. ambient temperature during operating phase
55 °C
AAF526
min. ambient temperature during operating phase
0 °C
AAF535
supply voltage (at DC)
24 V
AAF545
type of fixing (35 mm DIN rail mounting) available
Yes
AAF551
type of fixing (19-inch installation) available
No
AAI193
number of ports 10/100 Mbps RJ45
3
AAL519
fast ethernet present
Yes
AAL673
gigabit ethernet present
No
AAL791
layer 2 present
Yes
AAL792
layer 3 present
No
AAL793
layer 4 present
Yes
AAO742
Brand
Ha-VIS eCon 2000
AAP553
Number of network connections
3
AAP783
Total number of available connections
3
AAR529
net weight to record marketed quantities (WEEE)
0.1935 kg
AAU731
Manufacturer product family
Ha-VIS eCon 2000
BAA020
height
113.5 mm
BAB577
depth
27.3 mm
BAC682
Max. reach
100 m
BAE617
Mass
193.5 g
BAE846
Type
Industrial Ethernet Switches
BAF016
width
46.5 mm
BAF062
Data connection protocol
Fast Ethernet
BAF504
Communication, type
Fast Ethernet
BAG975
degree of protection
IP30, mated condition
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink