您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 24024070030
HARTING
Industrial Ethernet Switches
Ha-VIS eCon 2000
Ha-VIS eCon 2000 RJ45
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/2/11/91/16800.prj},{NB=24024070030},{MANUID=24024070030},{AAF525=55},{AAF526=0},{AAF535=24},{AAP553=7},{AAP783=7},{AAR529=0.427},{BAE617=427},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85176200},{PREVIEW=../../../_pool_/cc/f5/24_02_407_0020_ha-vis_econ_2070gbt-a-p_cmyk01.tif__web.png},{DESCSHORT=Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, 54 V DC, Total number of ports: 7},{DESCLONG=Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, 54 V DC, Total number of ports: 7, Operating temperature: 0 ... +55 °C},{MANUTYPEDESC=Ha-VIS eCon 2070GB-A-P},{SUPPLIERALTNO=24 02 407 0030},{MANUNAME=HARTING},{DELTIME=140}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 2070GB-A-P
Bill of material
HARTING 24024070030
PREVIEW
Preview
MANUID
Product number of the Manufacturer
24024070030
DESCSHORT
Short Description
Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, 54 V DC, Total number of ports: 7
DESCLONG
Long Description
Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, 54 V DC, Total number of ports: 7, Operating temperature: 0 ... +55 °C
MANUTYPEDESC
Manufacturer Type Description
Ha-VIS eCon 2070GB-A-P
SUPPLIERALTNO
Alternative product number
24 02 407 0030
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
140
AAF525
max. ambient temperature during operating phase
55
°C
AAF526
min. ambient temperature during operating phase
0
°C
AAF535
supply voltage (at DC)
24
V
AAF545
type of fixing (35 mm DIN rail mounting) available
Yes
AAF551
type of fixing (19-inch installation) available
No
AAL519
fast ethernet present
No
AAL673
gigabit ethernet present
Yes
AAL791
layer 2 present
Yes
AAL792
layer 3 present
No
AAL793
layer 4 present
Yes
AAO742
Brand
Ha-VIS eCon 2000
AAP553
Number of network connections
7
AAP783
Total number of available connections
7
AAR529
net weight to record marketed quantities (WEEE)
0.427
kg
AAU731
Manufacturer product family
Ha-VIS eCon 2000
BAE617
Mass
427
g
BAE846
Type
Industrial Ethernet Switches
BAF062
Data connection protocol
Full Gigabit Ethernet
BAF504
Communication, type
Full Gigabit Ethernet
BAG975
degree of protection
IP30, mated condition
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink