Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Han PP Power L cover device IP65 100pcs
Bill of material
HARTING 09350045402XL
MANUID
Product number of the Manufacturer
09350045402XL
PREVIEW
Preview
DESCSHORT
Short Description
Dust protection cover, for device side, With fixing cord, Degree of protection: IP65, IP67
DESCLONG
Long Description
Dust protection cover, for device side, With fixing cord, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han PP Power L cover device IP65 100pcs
SUPPLIERALTNO
Alternative product number
09 35 004 5402 XL
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAO057
Product type
Han PP Power L cover device IP65 100pcs
AAU734
Manufacturer product description
Dust protection cover, for device side, With fixing cord, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Dust protection cover, for device side, With fixing cord, Degree of protection: IP65, IP67
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink