Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP Power PFT M25 QL 1,5mm²
Bill of material
HARTING 09352340332
MANUID
Product number of the Manufacturer
09352340332
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Han-Quick Lock® termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, PushPull, Material: Thermoplastic
DESCLONG
Long Description
Connectors, Han-Quick Lock® termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han PP Power PFT M25 QL 1,5mm²
SUPPLIERALTNO
Alternative product number
09 35 234 0332
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB373
Type of interlock
Push pull
AAB499
Rated surge voltage
8 kV
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.250 mm^2
AAC049
PE connection present
No
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
16 A
AAO742
Brand
Han® PushPull (V14)
AAP798
Application standards
IEC 61076-3-118
AAS458
Conductor connection method
Radial spring connection
AAT080
Pole number
5
AAU734
Manufacturer product description
Han PP Power PFT M25 QL 1,5mm²
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
BAC676
Max. line cross section, flexible
1.500 mm^2
BAC739
Min. line cross section, flexible
0.250 mm^2
BAD449
Locking present
Yes
BAH005
rated voltage
690 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink