카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP Signal 10-pole plug metal 7-11mm
Bill of material
HARTING 09352620401
MANUID
Product number of the Manufacturer
09352620401
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Crimp termination, Rated current: ‌5 A, Contacts: 10, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, Crimp termination, Rated current: ‌5 A, Contacts: 10, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han PP Signal 10-pole plug metal 7-11mm
SUPPLIERALTNO
Alternative product number
09 35 262 0401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB373
Type of interlock
Push pull
AAB396
Design of housing surface
nickel-plated
AAB499
Rated surge voltage
1.500 kV
AAB789
max. connectable conductor cross-section multiple wire
0.820 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.130 mm^2
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
5 A
AAO742
Brand
Han® PushPull (V14)
AAP798
Application standards
IEC 61076-3-117
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
10
AAU734
Manufacturer product description
Han PP Signal 10-pole plug metal 7-11mm
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Zink print cast
BAC676
Max. line cross section, flexible
0.820 mm^2
BAC739
Min. line cross section, flexible
0.130 mm^2
BAD449
Locking present
Yes
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink