Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP Signal 10p plug plastic 9-13mm
Bill of material
HARTING 09352610423
MANUID
Product number of the Manufacturer
09352610423
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Crimp termination, Rated current: ‌5 A, Contacts: 10, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, Crimp termination, Rated current: ‌5 A, Contacts: 10, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han PP Signal 10p plug plastic 9-13mm
SUPPLIERALTNO
Alternative product number
09 35 261 0423
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB373
Type of interlock
Push pull
AAB499
Rated surge voltage
1.500 kV
AAB789
max. connectable conductor cross-section multiple wire
0.820 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.130 mm^2
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
5 A
AAO742
Brand
Han® PushPull (V14)
AAP798
Application standards
IEC 61076-3-117
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
10
AAU734
Manufacturer product description
Han PP Signal 10p plug plastic 9-13mm
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
BAC676
Max. line cross section, flexible
0.820 mm^2
BAC739
Min. line cross section, flexible
0.130 mm^2
BAD449
Locking present
Yes
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink