Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP V14 cable hood 9-13mm
Bill of material
HARTING 09350020433
MANUID
Product number of the Manufacturer
09350020433
PREVIEW
Preview
DESCSHORT
Short Description
Cable to cable housing
DESCLONG
Long Description
Cable to cable housing
MANUTYPEDESC
Manufacturer Type Description
Han PP V14 cable hood 9-13mm
SUPPLIERALTNO
Alternative product number
09 35 002 0433
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB408
Design of housing
Coupling housing
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO057
Product type
Han PP V14 cable hood 9-13mm
AAU734
Manufacturer product description
Cable to cable housing
AAW338
Manufacturer product designation
Cable to cable housing
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink