Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull SCRJ WDF coupling
Bill of material
HARTING 09352420333
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09352420333
DESCSHORT
Short Description
Connectors, Contacts: 2, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, Contacts: 2, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han PushPull SCRJ WDF coupling
SUPPLIERALTNO
Alternative product number
09 35 242 0333
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Push pull
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
Han® PushPull (V14)
AAP798
Application standards
IEC 61076-3-117
AAT080
Pole number
2
AAU734
Manufacturer product description
Han PushPull SCRJ WDF coupling
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink