Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 Hybrid Cat5 plug 4+4p IDC
Bill of material
HARTING 09451251300
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09451251300
DESCSHORT
Short Description
Connectors, IDC termination, Contacts: 4, 4x 48 V, Hood, Straight, Size: Han® 3 A, Material: Polycarbonate (PC)
DESCLONG
Long Description
Connectors, IDC termination, Contacts: 4, 4x 48 V, Hood, Straight, Size: Han® 3 A, Material: Polycarbonate (PC)
MANUTYPEDESC
Manufacturer Type Description
Han3A RJ45 Hybrid Cat5 plug 4+4p IDC
SUPPLIERALTNO
Alternative product number
09 45 125 1300
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB789
max. connectable conductor cross-section multiple wire
0.32 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.22 mm²
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
RJ45
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
4
AAU734
Manufacturer product description
Han3A RJ45 Hybrid Cat5 plug 4+4p IDC
BAB392
certificate/approval
0
BAC461
material of housing
Polycarbonate (PC)
BAC676
Max. line cross section, flexible
0.32 mm²
BAC739
Min. line cross section, flexible
0.22 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink