카탈로그 탐색
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han3M RJ45 Cat5 plug 4p IDC, angled
Bill of material
HARTING 09451151106
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09451151106
DESCSHORT
Short Description
Connectors, IDC termination, Contacts: 4, Hood, Angled, Size: Han® 3 A, Material: Zinc die-cast, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, IDC termination, Contacts: 4, Hood, Angled, Size: Han® 3 A, Material: Zinc die-cast, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han3M RJ45 Cat5 plug 4p IDC, angled
SUPPLIERALTNO
Alternative product number
09 45 115 1106
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB789
max. connectable conductor cross-section multiple wire
0.32 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.22 mm²
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
RJ45
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
4
AAU734
Manufacturer product description
Han3M RJ45 Cat5 plug 4p IDC, angled
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
BAC676
Max. line cross section, flexible
0.32 mm²
BAC739
Min. line cross section, flexible
0.22 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink