Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HanPP V14 preLink RJ45 plug 8p met 45°
Bill of material
HARTING 20821040045
MANUID
Product number of the Manufacturer
20821040045
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, preLink® IDC insulation displacement termination, Male, Contacts: 8, Material: Zinc die-cast, Nickel plated
DESCLONG
Long Description
Connectors, preLink® IDC insulation displacement termination, Male, Contacts: 8, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
HanPP V14 preLink RJ45 plug 8p met 45°
SUPPLIERALTNO
Alternative product number
20 82 104 0045
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB396
Design of housing surface
nickel-plated
AAB754
Contact design
Pin
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAO742
Brand
Han® PushPull (V14)
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
8
AAU731
Manufacturer product family
Han® PushPull (V14)
AAU734
Manufacturer product description
HanPP V14 preLink RJ45 plug 8p met 45°
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink