Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
har-bus HM Shroud Type A PCB 1.6mm
Bill of material
HARTING 17700001001
MANUID
Product number of the Manufacturer
17700001001
PREVIEW
Preview
DESCSHORT
Short Description
Pin shroud, Type A, 25 positions, Thermoplastic
DESCLONG
Long Description
Pin shroud, Type A, 25 positions, Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
har-bus HM Shroud Type A PCB 1.6mm
SUPPLIERALTNO
Alternative product number
17 70 000 1001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
har-bus HM Shroud Type A PCB 1.6mm
AAU734
Manufacturer product description
Pin shroud, Type A, 25 positions, Thermoplastic
AAW338
Manufacturer product designation
Pin shroud, Type A, 25 positions, Thermoplastic
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
FI
DEEPLINK
Deeplink
Deeplink