Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-bus HM Shroud Type AB25 PCB 2.4mm
Bill of material
HARTING 17700008002
MANUID
Product number of the Manufacturer
17700008002
PREVIEW
Preview
DESCSHORT
Short Description
Pin shroud, Type AB, 25 positions, Thermoplastic
DESCLONG
Long Description
Pin shroud, Type AB, 25 positions, Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
har-bus HM Shroud Type AB25 PCB 2.4mm
SUPPLIERALTNO
Alternative product number
17 70 000 8002
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
25
AAO057
Product type
har-bus HM Shroud Type AB25 PCB 2.4mm
AAU734
Manufacturer product description
Pin shroud, Type AB, 25 positions, Thermoplastic
AAW338
Manufacturer product designation
Pin shroud, Type AB, 25 positions, Thermoplastic
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink