Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-flex Power F str 6P SMT PL1 280pcs
Bill of material
HARTING 15620062601000
MANUID
Product number of the Manufacturer
15620062601000
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female connector, Reflow soldering termination (SMT), Rated current: ‌20 A, Contacts: 6, Straight
DESCLONG
Long Description
Connectors, Female connector, Reflow soldering termination (SMT), Rated current: ‌20 A, Contacts: 6, Straight, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1, Liquid crystal polymer (LCP), Black
MANUTYPEDESC
Manufacturer Type Description
har-flex Power F str 6P SMT PL1 280pcs
SUPPLIERALTNO
Alternative product number
15 62 006 2601 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAC194
Type of packaging
Castor
AAC202
Material of the contact coat
Nickel/gold, Mating side, Tin, Termination side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
20 A
AAT080
Pole number
6
AAU734
Manufacturer product description
Connectors, Female connector, Reflow soldering termination (SMT), Rated current: ‌20 A, Contacts: 6, Straight
AAW338
Manufacturer product designation
har-flex Power F str 6P SMT PL1 280pcs
AAZ327
Grid dimensions 1
2.540 mm
AAZ334
Type of PCB contacting
Reflow soldering termination (SMT)
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Gold (au), Mating side, Tin (Sn), Termination side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
180 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink