Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-flex THR str m 1.75mm 50p PL1 220pcs
Bill of material
HARTING 15110502401000
MANUID
Product number of the Manufacturer
15110502401000
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Male connector, THR connection, Contacts: 50, Straight
DESCLONG
Long Description
Connectors, Male connector, THR connection, Contacts: 50, Straight, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
har-flex THR str m 1.75mm 50p PL1 220pcs
SUPPLIERALTNO
Alternative product number
15 11 050 2401 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAC194
Type of packaging
Castor
AAC202
Material of the contact coat
Nickel/gold, Mating side, Tin, Termination side
AAC207
Material of the contact
Other copper alloys
AAP662
Number of rows
2
AAT080
Pole number
50
AAU734
Manufacturer product description
Connectors, Male connector, THR connection, Contacts: 50, Straight
AAW338
Manufacturer product designation
har-flex THR str m 1.75mm 50p PL1 220pcs
AAZ327
Grid dimensions 1
1.270 mm
AAZ334
Type of PCB contacting
THR connection
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Gold (au), Mating side, Tin (Sn), Termination side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink