Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
har-flexicon 3,81 MTH-7 BK
Bill of material
HARTING 14120715002000
MANUID
Product number of the Manufacturer
14120715002000
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Header, Horizontal, Rated current: ‌11 A, Contacts: 7, Copper alloy, Tin plated, Coding: Please order coding pins separately.
DESCLONG
Long Description
Connectors, Header, Horizontal, Rated current: ‌11 A, Contacts: 7, Copper alloy, Tin plated, Coding: Please order coding pins separately., Polyamide (PA), Polyphthalamide (PPA), Black
MANUTYPEDESC
Manufacturer Type Description
har-flexicon 3,81 MTH-7 BK
SUPPLIERALTNO
Alternative product number
14 12 071 5002 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
210
AAC194
Type of packaging
Bulk packaging
AAC202
Material of the contact coat
Tin
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
11 A
AAP662
Number of rows
1
AAT080
Pole number
7
AAU734
Manufacturer product description
Connectors, Header, Horizontal, Rated current: ‌11 A, Contacts: 7, Copper alloy, Tin plated, Coding: Please order coding pins separately.
AAW338
Manufacturer product designation
har-flexicon 3,81 MTH-7 BK
AAZ328
Grid dimensions 2
3.810 mm
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
110 °C
AAZ363
Coating plug contact area
Tin (Sn)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAH005
rated voltage
150 V
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
IT
DEEPLINK
Deeplink
Deeplink