Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port RJ45 Cat.6; PFT 3,5m cable
Bill of material
HARTING 09454521514
MANUID
Product number of the Manufacturer
09454521514
PREVIEW
Preview
DESCSHORT
Short Description
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 3.5 m
DESCLONG
Long Description
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 3.5 m, Connection type: Jack to connector
MANUTYPEDESC
Manufacturer Type Description
har-port RJ45 Cat.6; PFT 3,5m cable
SUPPLIERALTNO
Alternative product number
09 45 452 1514
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO057
Product type
har-port
AAO742
Brand
har-port
AAW338
Manufacturer product designation
har-port RJ45 Cat.6; PFT 3,5m cable
BAA018
length
0.0035 mm
BAA351
color
Silver
BAB270
Design of plug
RJ45
BAB392
certificate/approval
0
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink