Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
har-port USB 2.0 A-A; PFT 1,5m cable
Bill of material
HARTING 09454521922
MANUID
Product number of the Manufacturer
09454521922
PREVIEW
Preview
DESCSHORT
Short Description
Service interfaces, USB 2.0, Cable length: 1.5 m, Connection type: Type A jack - type A connector
DESCLONG
Long Description
Service interfaces, USB 2.0, Cable length: 1.5 m, Connection type: Type A jack - type A connector
MANUTYPEDESC
Manufacturer Type Description
har-port USB 2.0 A-A; PFT 1,5m cable
SUPPLIERALTNO
Alternative product number
09 45 452 1922
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAO057
Product type
har-port
AAO742
Brand
har-port
AAW338
Manufacturer product designation
har-port USB 2.0 A-A; PFT 1,5m cable
BAA018
length
0.0015 mm
BAA351
color
Silver
BAB270
Design of plug
USB 2.0
BAB392
certificate/approval
0
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink