You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
HARTING 09454521925
HARTING
Interface connectors
HARTING RJ Industrial® Ethernet data interfaces
USB
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{harting_qs/1/46/254/5947.prj},{NB=09454521925},{MANUID=09454521925},{BAA018=0.005},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/28/9c/5409454521972.tif__web.png},{DESCSHORT=Service interfaces, USB 2.0, Cable length: 5 m, Connection type: Type A jack - type A connector},{DESCLONG=Service interfaces, USB 2.0, Cable length: 5 m, Connection type: Type A jack - type A connector},{MANUTYPEDESC=har-port USB 2.0 A-A; PFT 5,0m cable},{SUPPLIERALTNO=09 45 452 1925},{MANUNAME=HARTING},{DELTIME=7},{AAO057=har-port},{AAO742=har-port},{AAW338=har-port USB 2.0 A-A; PFT 5,0m cable},{BAA351=Silver},{BAB270=USB 2.0},{BAB664=Polyamide (PA)},{COO=DE},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=356}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
har-port USB 2.0 A-A; PFT 5,0m cable
Bill of material
HARTING 09454521925
MANUID
Product number of the Manufacturer
09454521925
PREVIEW
Preview
DESCSHORT
Short Description
Service interfaces, USB 2.0, Cable length: 5 m, Connection type: Type A jack - type A connector
DESCLONG
Long Description
Service interfaces, USB 2.0, Cable length: 5 m, Connection type: Type A jack - type A connector
MANUTYPEDESC
Manufacturer Type Description
har-port USB 2.0 A-A; PFT 5,0m cable
SUPPLIERALTNO
Alternative product number
09 45 452 1925
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
har-port
AAO742
Brand
har-port
AAW338
Manufacturer product designation
har-port USB 2.0 A-A; PFT 5,0m cable
BAA018
length
0.005
mm
BAA351
color
Silver
BAB270
Design of plug
USB 2.0
BAB392
certificate/approval
0
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink