Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
har-port USB charger 5V/1,5A black
Bill of material
HARTING 09454521980
MANUID
Product number of the Manufacturer
09454521980
PREVIEW
Preview
DESCSHORT
Short Description
Charging set, USB 2.0 type A
DESCLONG
Long Description
Charging set, USB 2.0 type A
MANUTYPEDESC
Manufacturer Type Description
har-port USB charger 5V/1,5A black
SUPPLIERALTNO
Alternative product number
09 45 452 1980
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
55 °C
AAC823
Rated value of current
1.500 A
AAO057
Product type
har-port
AAO742
Brand
har-port
AAW338
Manufacturer product designation
har-port USB charger 5V/1,5A black
BAA351
color
Black
BAB270
Design of plug
USB 2.0 type A
BAB392
certificate/approval
0
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85043121
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink