Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-SAB M8/6/3p M12/8p w/o LED
Bill of material
HARTING 09070051010000
MANUID
Product number of the Manufacturer
09070051010000
DESCSHORT
Short Description
Distribution boxes, Master cable M12, 8 poles, Termination method: M8, Number of contacts: 3, Total number of ports: 6
DESCLONG
Long Description
Distribution boxes, Master cable M12, 8 poles, Termination method: M8, Number of contacts: 3, Total number of ports: 6
MANUTYPEDESC
Manufacturer Type Description
har-SAB M8/6/3p M12/8p w/o LED
SUPPLIERALTNO
Alternative product number
09 07 005 1010 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAC108
Degree of protection (IP), mounted
IP67
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
85 °C
AAI870
number of poles sensor/actuator slots
6
AAO057
Product type
har-SAB M8/6/3p M12/8p w/o LED
AAP381
Number of channels per slots
1
BAB392
certificate/approval
0
BAH005
rated voltage
10 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink