Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING PushPull V4 WDF 250V/16A 3p Crim
Bill of material
HARTING 09462453420
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09462453420
DESCSHORT
Short Description
Connectors, Crimp termination, Rated current: ‌16 A, Contacts: 2, Compact, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, Crimp termination, Rated current: ‌16 A, Contacts: 2, Compact, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
HARTING PushPull V4 WDF 250V/16A 3p Crim
SUPPLIERALTNO
Alternative product number
09 46 245 3420
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB373
Type of interlock
Push pull
AAB499
Rated surge voltage
4 kV
AAB789
max. connectable conductor cross-section multiple wire
1.5 mm²
AAC049
PE connection present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
16 A
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
2
AAU734
Manufacturer product description
HARTING PushPull V4 WDF 250V/16A 3p Crim
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
BAC676
Max. line cross section, flexible
1.5 mm²
BAD449
Locking present
Yes
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink