Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
HLNK SV FE SDP 2,9 AUS4 HT NATURAL BEIGE
Bill of material
HARTING 27211218000
MANUID
Product number of the Manufacturer
27211218000
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female connector, Wave soldering termination, High temperature plastic material, Beige, Rated current: ‌1.5 A, Contacts: 10, Copper alloy
DESCLONG
Long Description
Connectors, Female connector, Wave soldering termination, High temperature plastic material, Beige, Rated current: ‌1.5 A, Contacts: 10, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
HLNK SV FE SDP 2,9 AUS4 HT NATURAL BEIGE
SUPPLIERALTNO
Alternative product number
27 21 121 8000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-55 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
1.500 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
HLNK SV FE SDP 2,9 AUS4 HT NATURAL BEIGE
AAO742
Brand
har-link®
AAS458
Conductor connection method
Soldered connection
AAS465
Insertion cycles, min.
250
AAT080
Pole number
10
AAU734
Manufacturer product description
Connectors, Female connector, Wave soldering termination, High temperature plastic material, Beige, Rated current: ‌1.5 A, Contacts: 10, Copper alloy
AAW338
Manufacturer product designation
Connectors, Female connector, Wave soldering termination, High temperature plastic material, Beige, Rated current: ‌1.5 A, Contacts: 10, Copper alloy
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink