Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP mini Displayport cable;PP-IP20; 1,0m
Bill of material
HARTING 09451451011
MANUID
Product number of the Manufacturer
09451451011
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m, Diameter: 5 mm
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m, Diameter: 5 mm
MANUTYPEDESC
Manufacturer Type Description
HPP mini Displayport cable;PP-IP20; 1,0m
SUPPLIERALTNO
Alternative product number
09 45 145 1011
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
112
AAO057
Product type
HPP mini Displayport cable;PP-IP20; 1,0m
AAO742
Brand
HARTING PushPull (V4)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
MY
DEEPLINK
Deeplink
Deeplink