You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Aceptar
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
利用可能なカタログ言語:
Deutsch
English
English (United States)
HARTING 09458450003
HARTING
Interface connectors
PushPull Device connectivity
Accessories
Powered by
ダウンロード(CADデータ)
CADデータ生成
PDFデータシート生成
プレビュー
3D
2D
CADモデル選択
{harting_qs/1/27/160/6602.prj},{NB=09458450003},{MANUID=09458450003},{BAB392=0},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85366990},{PREVIEW=../../../_pool_/6b/24/d109458450003.tif__web.png},{DESCSHORT=Transport protecion, for device side, Degree of protection: IP40},{DESCLONG=Transport protecion, for device side, Degree of protection: IP40},{MANUTYPEDESC=HPP V4 device protection cover IP40},{SUPPLIERALTNO=09 45 845 0003},{MANUNAME=HARTING},{DELTIME=28},{AAC108=IP40},{AAO057=HPP V4 device protection cover IP40},{AAU734=Transport protecion, for device side, Degree of protection: IP40},{AAW338=Transport protecion, for device side, Degree of protection: IP40},{COO=RO},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=447}
設計基準に一致する目的の製品を選択してください。選択可能な属性は、テーブルアイコン上にハイライトされています。選択は、テーブルアイコンや値をクリックすることでリセットできます。
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 device protection cover IP40
Bill of material
HARTING 09458450003
MANUID
Product number of the Manufacturer
09458450003
PREVIEW
Preview
DESCSHORT
Short Description
Transport protecion, for device side, Degree of protection: IP40
DESCLONG
Long Description
Transport protecion, for device side, Degree of protection: IP40
MANUTYPEDESC
Manufacturer Type Description
HPP V4 device protection cover IP40
SUPPLIERALTNO
Alternative product number
09 45 845 0003
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAC108
Degree of protection (IP), mounted
IP40
AAO057
Product type
HPP V4 device protection cover IP40
AAU734
Manufacturer product description
Transport protecion, for device side, Degree of protection: IP40
AAW338
Manufacturer product designation
Transport protecion, for device side, Degree of protection: IP40
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink