您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09465000403
HARTING
Interface connectors
PushPull Device connectivity
Contacts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/1/27/227/6798.prj},{NB=09465000403},{MANUID=09465000403},{AAB785=0.75},{AAS465=750},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85366990},{PREVIEW=../../../_pool_/47/90/09465000401_3_5.tif__web.png},{DESCSHORT=Crimp contact, Male, Copper alloy, Conductor cross-section: 0.75 mm², AWG 20 ... AWG 18},{DESCLONG=Crimp contact, Male, Copper alloy, Conductor cross-section: 0.75 mm², AWG 20 ... AWG 18},{MANUTYPEDESC=HPP V4 Power crimp contact male 0,75mm²},{SUPPLIERALTNO=09 46 500 0403},{MANUNAME=HARTING},{DELTIME=25},{AAB754=Pin},{AAC207=Other copper alloys},{AAO057=HPP V4 Power crimp contact male 0,75mm², HARTING PushPull (V4)},{AAO742=HARTING PushPull (V4)},{AAS464=turned}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Power crimp contact male 0,75mm²
Bill of material
HARTING 09465000403
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09465000403
DESCSHORT
Short Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.75 mm², AWG 20 ... AWG 18
DESCLONG
Long Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.75 mm², AWG 20 ... AWG 18
MANUTYPEDESC
Manufacturer Type Description
HPP V4 Power crimp contact male 0,75mm²
SUPPLIERALTNO
Alternative product number
09 46 500 0403
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
25
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
0.75
mm²
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
HPP V4 Power crimp contact male 0,75mm², HARTING PushPull (V4)
AAO742
Brand
HARTING PushPull (V4)
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
750
AAU734
Manufacturer product description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.75 mm², AWG 20 ... AWG 18
AAW338
Manufacturer product designation
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.75 mm², AWG 20 ... AWG 18, HPP V4 Power crimp contact male 0,75mm²
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink