Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
I35001 - all inductive sensors
Bill of material
I35001
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
I35001: Inductive sensor; 40 x 8 x 8 mm; Sensing range 2 mm flush mountable; nor
DESCLONG
Long Description
Inductive sensor; 40 x 8 x 8 mm; Sensing range 2 mm flush mountable; normally open; DC; PNP/NPN; 2 m PVC-Cable; IP 65; 2-wire; Ambient temperature -25...70 °C; Switching frequency 2000 Hz
BN
Bestellnummer
I35001
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ILA2002-AROG/OBEN/UP RT
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1