Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
I85009 - Ring and tube sensors
Bill of material
I85009
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
I85009: Tube sensor; 70 x 20 x 12 mm; Sensing range < 14 mm; normally open; DC;
DESCLONG
Long Description
Tube sensor; 70 x 20 x 12 mm; Sensing range < 14 mm; normally open; DC; PNP; 0.09 m PUR-Cable; M12 Connector; IP 67; 3-wire; Ambient temperature -25...70 °C
BN
Bestellnummer
I85009
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
I8-3020-BPKG/DY/0,09M/US100DPS
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1