Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
I95045 - all inductive sensors
Bill of material
I95045
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
I95045: Inductive sensor; M50 x 1.5 / L = 70 mm; Sensing range 20 mm flush mount
DESCLONG
Long Description
Inductive sensor; M50 x 1.5 / L = 70 mm; Sensing range 20 mm flush mountable; normally open; DC; PNP; 5 m silicone-Cable; IP 65; 3-wire; Ambient temperature 0...180 °C; Switching frequency 100 Hz
BN
Bestellnummer
I95045
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
I9-3020ZBPKG/M50/5M/SH
ERPGRSUPPLIER
ERP Group Supplier
A3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1