Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IA0032 - all inductive sensors
Bill of material
IA0032
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IA0032: Inductive sensor; Ø 20 / L = 92 mm; Sensing range 10 mm non-flush mounta
DESCLONG
Long Description
Inductive sensor; Ø 20 / L = 92 mm; Sensing range 10 mm non-flush mountable; normally open / normally closed; (selectable); AC/DC; terminals: ...2,5 mm²; Cable sheath: Ø 4,5...10 mm; IP 65; 2-wire; Ambient temperature -25...80 °C; Switching frequency 25 Hz AC / 70 Hz DC
BN
Bestellnummer
IA0032
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IAE2010-FBOA
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1