Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IB8504 - all inductive sensors
Bill of material
IB8504
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IB8504: Inductive sensor; Ø 34 / L = 82 mm; Sensing range 27 mm non-flush mounta
DESCLONG
Long Description
Inductive sensor; Ø 34 / L = 82 mm; Sensing range 27 mm non-flush mountable; normally open / normally closed; (selectable); DC; PNP; 0.152 m PVC-Cable; M12 Connector; IP 67; 3-wire; Ambient temperature -30...50 °C; Switching frequency 20 Hz
BN
Bestellnummer
IB8504
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IB-3027SFPKG/6"/US100
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1