Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IE5099 - Sensors for limited space
Bill of material
IE5099
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IE5099: Inductive sensor; M8 x 1 / L = 35 mm; Sensing range 2 mm non-flush mount
DESCLONG
Long Description
Inductive sensor; M8 x 1 / L = 35 mm; Sensing range 2 mm non-flush mountable; normally open; DC; PNP; 2 m PVC-Cable; IP 67; 3-wire; Ambient temperature -25...85 °C; Switching frequency 800 Hz
BN
Bestellnummer
IE5099
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IEC3002-BPKG
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1