Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IE5304 - Sensors for limited space
Bill of material
IE5304
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IE5304: Inductive sensor; M8 x 1 / L = 60 mm; Sensing range 2 mm flush mountable
DESCLONG
Long Description
Inductive sensor; M8 x 1 / L = 60 mm; Sensing range 2 mm flush mountable; normally open; DC; PNP; M12 Connector; IP 67; 3-wire; Ambient temperature -20...70 °C; Switching frequency 800 Hz
BN
Bestellnummer
IE5304
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IEK3002BBPKG/V2A/US-104
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1