Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
IE5372 - Sensors for limited space
Bill of material
IE5372
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IE5372: Inductive sensor; M8 x 1 / L = 50 mm; Sensing range 1.5 mm flush mountab
DESCLONG
Long Description
Inductive sensor; M8 x 1 / L = 50 mm; Sensing range 1.5 mm flush mountable; normally open; DC; PNP; M8 Connector; IP 65; IP 67; (with ifm socket duly screwed on); 3-wire; Ambient temperature -25...70 °C; Switching frequency 1700 Hz
BN
Bestellnummer
IE5372
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet