Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IE5387 - Sensors for limited space
Bill of material
IE5387
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IE5387: Inductive sensor; M8 x 1 / L = 37 mm; Sensing range 3 mm flush mountable
DESCLONG
Long Description
Inductive sensor; M8 x 1 / L = 37 mm; Sensing range 3 mm flush mountable; normally open; DC; PNP/NPN; 0.23 m PVC-Cable; IP 67; 2-wire; 3-wire; Ambient temperature 0...70 °C; Switching frequency 1000 Hz
BN
Bestellnummer
IE5387
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IEBC003BASKG/0,23M
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1