Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IE5412 - Sensors for limited space
Bill of material
IE5412
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IE5412: Inductive sensor; M8 x 1 / L = 30 mm; Sensing range 1.5 mm flush mountab
DESCLONG
Long Description
Inductive sensor; M8 x 1 / L = 30 mm; Sensing range 1.5 mm flush mountable; normally open; DC; PNP; M8 Connector; IP 68; 3-wire; Ambient temperature -25...70 °C; Switching frequency 3000 Hz
BN
Bestellnummer
IE5412
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IEB31,5-BPKG/AS-514-TPS
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1