Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IES201 - Use in coolants and lubricants
Bill of material
IES201
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IES201: Inductive sensor; M8 x 1 / L = 40 mm; Sensing range 6 mm non-flush mount
DESCLONG
Long Description
Inductive sensor; M8 x 1 / L = 40 mm; Sensing range 6 mm non-flush mountable; normally open; DC; PNP; M8 Connector; IP 65; IP 66; IP 67; IP 68; IP 69K; (with ifm socket duly screwed on); 3-wire; Ambient temperature -40...85 °C; Switching frequency 2000 Hz
BN
Bestellnummer
IES201
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IEB3006-BPKG/V4A/K1/AS
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1