Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IF5880 - all inductive sensors
Bill of material
IF5880
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IF5880: Inductive sensor; M12 x 1 / L = 40 mm; Sensing range 4 mm non-flush moun
DESCLONG
Long Description
Inductive sensor; M12 x 1 / L = 40 mm; Sensing range 4 mm non-flush mountable; normally open; DC; PNP/NPN; 10 m PVC-Cable; IP 67; 2-wire; Ambient temperature -25...80 °C; Switching frequency 1500 Hz
BN
Bestellnummer
IF5880
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet