Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IF5935 - all inductive sensors
Bill of material
IF5935
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IF5935: Inductive sensor; M12 x 1 / L = 60 mm; Sensing range 7 mm non-flush moun
DESCLONG
Long Description
Inductive sensor; M12 x 1 / L = 60 mm; Sensing range 7 mm non-flush mountable; normally open / normally closed; (selectable); DC; PNP/NPN; M12 Connector; IP 68; ("Coolant"); 2-wire; Ambient temperature -25...70 °C; Switching frequency 500 Hz
BN
Bestellnummer
IF5935
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IFK2007-FRKG/SC/2LED/US-104
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1