Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IFT213 - all inductive sensors
Bill of material
IFT213
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IFT213: Inductive sensor; M12 x 1 / L = 79 mm; Sensing range 7 mm non-flush moun
DESCLONG
Long Description
Inductive sensor; M12 x 1 / L = 79 mm; Sensing range 7 mm non-flush mountable; normally open; DC; PNP/NPN; 6 m PVC-Cable; IP 68; IP 69K; 2-wire; 3-wire; Ambient temperature 0...100 °C; Switching frequency 700 Hz
BN
Bestellnummer
IFT213
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IFKC007-ASKG/M/V4A/6M/WH
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
10.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1