Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IFT243 - all inductive sensors
Bill of material
IFT243
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IFT243: Inductive sensor; Ø 12 / L = 60 mm; Sensing range 3 mm flush mountable;
DESCLONG
Long Description
Inductive sensor; Ø 12 / L = 60 mm; Sensing range 3 mm flush mountable; normally open; DC; PNP; M12 Connector; IP 68; IP 69K; 3-wire; Ambient temperature 0...100 °C; Switching frequency 100 Hz
BN
Bestellnummer
IFT243
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IFG3003BBPKG/AM/US-104
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1