Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IG0337 - all inductive sensors
Bill of material
IG0337
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IG0337: Inductive sensor; M18 x 1 mm; Sensing range 5 mm flush mountable; normal
DESCLONG
Long Description
Inductive sensor; M18 x 1 mm; Sensing range 5 mm flush mountable; normally open; AC/DC; 1/2" Connector; IP 67; 2-wire; Ambient temperature -25...80 °C; Switching frequency 25 Hz AC / 100 Hz DC
BN
Bestellnummer
IG0337
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IGA2005-ABOA/SL/LS-100AK/RT
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1