Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IG6118 - all inductive sensors
Bill of material
IG6118
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IG6118: Inductive sensor; M18 x 1 / L = 54 mm; Sensing range 8 mm flush mountabl
DESCLONG
Long Description
Inductive sensor; M18 x 1 / L = 54 mm; Sensing range 8 mm flush mountable; normally open; DC; PNP; 0.47 m PUR-Cable; DEUTSCH connector Connector; IP 69K; 3-wire; Ambient temperature -40...70 °C; Switching frequency 500 Hz
BN
Bestellnummer
IG6118
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IGK3008BBPKG/0,47M/PH/DT04-3P
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1