Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IGR203 - Use in welding applications
Bill of material
IGR203
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IGR203: Inductive sensor; M18 x 1 / L = 35 mm; Sensing range 6 mm flush mountabl
DESCLONG
Long Description
Inductive sensor; M18 x 1 / L = 35 mm; Sensing range 6 mm flush mountable; normally open; DC; PNP/NPN; 0.3 m PVC-Cable; M12 Connector; IP 65; IP 66; IP 67; IP 68; IP 69K; 2-wire; Ambient temperature -40...85 °C; Switching frequency 50 Hz
BN
Bestellnummer
IGR203
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IGB2006BARKG/AM/SC/0,3M/US/2LE
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1