Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
II001A - Use in hazardous areas
Bill of material
II001A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
II001A: Inductive sensor; M30 x 1.5 / L = 81 mm; Sensing range 15 mm non-flush m
DESCLONG
Long Description
Inductive sensor; M30 x 1.5 / L = 81 mm; Sensing range 15 mm non-flush mountable; normally open; AC/DC; 6 m PVC-Cable; IP 67; 2-wire; Ambient temperature -20...60 °C; Switching frequency 25 Hz AC / 50 Hz DC
BN
Bestellnummer
II001A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IIA2015-ABOA/6M/3D
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1