Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
II5987 - Analogue sensors
Bill of material
II5987
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
II5987: Inductive sensor; M30 x 1.5 / L = 70 mm; Measuring range 1...15 mm; Anal
DESCLONG
Long Description
Inductive sensor; M30 x 1.5 / L = 70 mm; Measuring range 1...15 mm; Analogue current output 4...20 mA; normally open / normally closed; (parameterisable); analogue; DC; PNP/NPN; M12 Connector; IP 65; IP 66; IP 67; IP 68; IP 69K; 3-wire; Ambient temperature -25...80 °C; Switching frequency 300 Hz
BN
Bestellnummer
II5987
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet